Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

A replacement for this product is available:

Key Features & Specifications

  • Measures complex permittivity over a broad frequency range
  • Results can be viewed in a variety of formats: er´, er
  • Software runs on a PC, or internally on the PNA Series of network analyzer and guides user through easy calibration and measurement
  • Data is easily shared with other Windows-based programs or through the user programmable Component Object Model (COM) interface

Description

Note: For the latest in materials measurement dielectric probe kits go to N1501A Dielectric Probe Kit under the Accessories tab

The Keysight 85070E Dielectric Probe Kit, used with a Keysight network analyzer, determines the intrinsic electromagnetic properties of many dielectric materials. Because these properties are determined by the molecular structure, they can be related to other properties of interest as well. Measuring them can provide critical insight to applications in many industries.

The 85070E has a frequency range of 200 MHz to 50 GHz and is useful in all stages of a product's lifecycle: design, incoming inspection, process monitoring, and quality assurance. For example, it can provide important information about materials used in state-of-the-art RF and microwave electronic components. Even biomass, bulk density, bacterial content, and chemical concentration can be related to a material's electromagnetic properties.

Let Keysight's 85070E Dielectric Probe Kit provide critical insight into your application.

Performance Probe (Opt. 050) combines rugged, high temperature and frequency performance in a slim design. Perfect for your most demanding applications!

Get help with: 8507x Series Service and Support