Highlights

  • Wide frequency coverage from 10 MHz to 110 GHz with PNA/PNA-X
  • Built-in bias tee for pulsed DC bias
  • Ruggedized 1 mm connector
  • 1.2m interface cable for connection to N5292A controller
  • Compact size and light weight
  • Typical maximum power of 0 dBm from 90 GHz to 110 GHz
  • Typical sweep range from -60 to the maximum power
  • Typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz

The N5293AX02 is a broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions. It is a compact, light-weight, and ruggedize frequency extender module with built-in bias tee for pulsed DC bias operation designed to interface with N5292A test set controller that is driven with a PNA/PNA-X B series network analyzer. The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 110 GHz. For more information about cable and accessories for use with network analyzers, please visit Accessories.

N5293AX02 110 GHz Frequency Extender

Interested in a N5293AX02?

Want help or have questions?