Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PROPSIM F32, F8 and FS8 RF Channel Emulators

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

Keysight’s PROPSIM Channel Emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment, WLAN access points and satellite communication in a laboratory environment.

PROPSIM Channel Emulation Solutions enable full stack end-to-end protocol signaling and RF performance testing of wireless devices using uncompromised, coherent real-world complex 3D propagation channels.

Keysight’s entire range of PROPSIM Channel Emulators support the company’s PROPSIM Geometric Channel Modeling Tool (GCM).

PROPSIM F32 offers validated capabilities for LTE-Advanced Performance Testing:

  • Up to 32 bi- and unidirectional RF interface channels and 128 internal channels for flexible multi-link scenario testing
  • Single F32 supports LTE Carrier Aggregation testing up to 8CC bands, each 40MHz wide
  • Uplink MIMO, LTE 3D beamform testing e.g. 16x8-Bi or up to 64x4-Bi
  • MANET emulation: up to 32 radios in chain, and 11 radios in full mesh network topology
  • RF interface channel frequency range 30 to 2700 MHz or 350 to 6000MHz

PROPSIM F8 offers unrivalled RF channel emulation capabilities and accuracy. It is widely used by the industry to perform MIMO testing for WLAN 802.11ac chipset research and design verification as it supports up to 160 MHz signal bandwidth with MU-MIMO and 3D beamforming.

PROPSIM FS8 is a compact RF channel emulator for LTE performance testing, supporting the following capabilities:

  • Up to 8 bi- and unidirectional RF and 32 internal digital channels for flexible multi-link scenario testing
  • Single FS8 supports LTE Carrier Aggregation testing up to 4CC bands, each 40MHz wide
  • MIMO emulation: 2x2, 4x2, 4x4, 8x2, 8x4
  • MANET emulation: up to 8 radios in chain, and 5 radios in full mesh network topology
  • RF interface channel frequency range 30 to 2700 MHz or 350 to 6000MHz