Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

KS8108A Resource Arbiter Server

Sold By:

Key Features & Specifications

Lock/Allocate an instrument based on:

  • Instrument class (e.g. “Any DCA”) or specific instrument
  • Consideration of available routes
  • Consideration of switching cost 

Switch Operation:

  • Easily integrate any Switch by implementing a simple ISwitch interface for the Switch Instrument driver.
  • Routes for DUT <-> locked instruments automatically set

Other Key Features:

  • Rest API for use from any Client
  • Visualize Resource use history with Test Automation Timing Analyzer
  • Statistical data via API
  • Special support for instrument service and cloud computing

Description

Verification of devices, especially production, usually involves a set of test procedures using multiple instruments. To achieve high throughput and minimize cost of test it is necessary to make best use of the instruments and other resources by performing procedure steps in parallel and sharing instruments when testing multiple devices. But designing an optimum automated workflow for this is complicated. The Keysight Resource Arbiter supports this for optimizing resource usage.

A typical software configuration includes the KS8108A Resource Arbiter Server license, one or more KS8109A Resource Arbiter Client licenses together with KS8000A or KS8400A Pathwave Test Automation licenses, and optionally the plugins for instruments and other resources.