What are you looking for?
U2055XA 10 MHz to 50/53 GHz USB Wide Dynamic Range Average Power Sensor
The Keysight U2055XA is a fast, accurate and wide dynamic range 10 MHz – 50/53 GHz USB average power sensor.
Starting from
Highlights
- Frequency range of 10 MHz – 50 GHz / 10 MHz – 53 GHz (Option 053)
- USB connectivity with wide dynamic range of -70 to +20 dBm (frequency 10 MHz – 50 GHz) / -70 to 0 dBm (frequency > 50 GHz to 53 GHz) for small signal measurements
- Fast real time measurement of 50,000 readings/sec
- Real-time measurement with zero dead time to ensure every single continuous pulse is measured
- Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
- Internal zero and automatic calibration saves time and reduces measurement uncertainty
- A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. The U/L2050/60 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.
Interested in a U2055XA?
Extend the capabilities for your 10 MHz to 50/53 GHz USB Wide Dynamic Range Average Power Sensor
Featured Resources for U2055XA 10 MHz to 50/53 GHz USB Wide Dynamic Range Average Power Sensor
Related Products
Want help or have questions?