Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

Features:

  • Full 100BASE-T1 Automotive Ethernet signal access for conformance testing and characterization
  • Provides functionality as described in IEEE 802.3bw and IEEE 802.3bp
  • SMA connections for ease-of-use
  • Adapter boards available to connect to other connector types

Standards Supported

  • IEEE 802.3bw 100 Mb/s
  • IEEE 802.3bp 1000Mb/s
  • IEEE 802.3ch Multi-Gig

Description

The AE6941A Automotive Ethernet electrical test fixture provides easy access to Automotive Ethernet electrical signals, allowing you to effortlessly perform conformance testing and device characterization. The fixture provides the functionality as described in IEEE 802.3bw and IEEE 802.3bp that is needed to perform the conformance tests. This fixture is used with the AE6900T and AE6900R Automotive Ethernet electrical conformance applications to provide fast and accurate design validation and debug of both transmit and receiver signals.

Learn more about Automotive Ethernet Compliance Solutions