AE6941A Automotive Ethernet Test Fixture
An automotive Ethernet electrical test fixture provides easy access to automotive Ethernet electrical signals so you can effortlessly perform conformance testing and device characterization
Starting from
Highlights
The AE6941A automotive Ethernet electrical test fixture provides easy access to automotive Ethernet electrical signals so you can perform conformance testing and device characterization quickly and easily.
You can use this breakout board with the AE6942A, AE6943A and AE6960A adapters to support the Keysight AE6900T, AE6900R and AE6900L automotive Ethernet electrical conformance applications to provide fast and accurate design validation and debug of transmit receive and link segment signals.
Features
- Complete 100BASE-T1 automotive Ethernet signal access for conformance testing and characterization
- Compliant with IEEE 802.3bw and IEEE 802.3b
- Flexible subMinature A (SMA) connections for ease-of-use
- Versatile adapter boards available for various connector types including Mini-50, MATEnet and H-MTD
Supports standards
- IEEE 802.3bw 100 Mb/s
- IEEE 802.3bp 1000 Mb/s
- IEEE 802.3ch multigigabit
Key Specifications
Measurement Type
Transmit (Tx)
Type
Accessory
Measurement Type
Type
Transmit (Tx)
Accessory
View More
Measurement Type:
Transmit (Tx)
Type:
Accessory
Interested in a AE6941A?
Extend the capabilities for your Automotive Ethernet Test Fixture
Featured Resources for AE6941A Automotive Ethernet Test Fixture
Related Products
Want help or have questions?