AE6941A Automotive Ethernet Test Fixture
Sold By: |
|
---|
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
Features:
- Full 100BASE-T1 Automotive Ethernet signal access for conformance testing and characterization
- Provides functionality as described in IEEE 802.3bw and IEEE 802.3bp
- SMA connections for ease-of-use
- Adapter boards available to connect to other connector types
Standards Supported
- IEEE 802.3bw 100 Mb/s
- IEEE 802.3bp 1000Mb/s
- IEEE 802.3ch Multi-Gig
Description
The AE6941A Automotive Ethernet electrical test fixture provides easy access to Automotive Ethernet electrical signals, allowing you to effortlessly perform conformance testing and device characterization. The fixture provides the functionality as described in IEEE 802.3bw and IEEE 802.3bp that is needed to perform the conformance tests. This fixture is used with the AE6900T and AE6900R Automotive Ethernet electrical conformance applications to provide fast and accurate design validation and debug of both transmit and receiver signals.
Learn more about Automotive Ethernet Compliance Solutions