N1091BSCB Electrical TX Test SW for IEEE 802.3bs/cd (50/100/200/400 Gb/s)
Sold By: |
|
---|
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
Comprehensive measurement and debug solution
- Characterizes 200/400 Gb/s TX designs defined by IEEE 802.3bs
- Characterizes 50/100/200 Gb/s TX designs defined by IEEE 802.3cd
- Performs nearly 300 tests
- Key measurements include 12-edge Output Jitter (Jnu, JRMS, EOJ), SNDR, SNR_ISI, eye-opening (EW5, EH5), and return loss
Flexible and extensible
- Operate on an N1000A/86100D DCA-X oscilloscope, or on a PC connected to an N109x DCA-M via USB
- Automatic HTML report generation
- Test all or selected parameters to compliance limits or custom limits
Compatibility
- N1000A DCA-X Mainframe
- 86100D DCA-X Mainframe
- N109X DCA-M Oscilloscope
- N107X Clock Recovery
Description
The Keysight N1091BSCB TX test application can be used with the N1000A/86100D DCA-X or N109X DCA-M Series oscilloscopes to quickly and accurately perform NRZ and PAM4 measurements according to:
-
IEEE 802.3bs 200 Gb/s and 400 Gb/s Operation
- 200GAUI-x and 400GAUI-x Chip-to-Chip (C2C) TX characteristics
- 200GAUI-x and 400GAUI-x Chip-to-Module (C2M) host/module output characteristics
-
IEEE 802.3cd 50 Gb/s, 100 Gb/s, and 200 Gb/s Operation
- Transmitter characteristics: 50GBASE-CR, 100GBASE-CR2, and 200GBASE-CR4
- Transmitter characteristics: 50GBASE-KR, 100GBASE-KR2, and 200GBASE-KR4
- LAUI-2 Chip-to-Chip (C2C) TX characteristics
- LAUI-2 Chip-to-Module (C2M) host/module output characteristics
- 50GAUI-x and 100GAUI-x Chip-to-Chip (C2C) TX characteristics
- 50GAUI-x and 100GAUI-x Chip-to-Module (C2M) host/module output characteristics
The N1091BSCB is an easy-to-use TX test application that:
- Saves time in understanding details of standards
- Reduces the time it takes to characterize your PAM4 and NRZ design from hours to minutes
- Helps debug your device using custom configurations
- Allows you to quickly generate HTML reports that summarize the performance of your device
Key measurements include:
- Jitter Measurements including Jnu, JRMS, and EOJ on “12-edges” of a PRBS13Q
- Output Waveform measurements including Steady-State Voltage (Vf), Linear Fit Pulse Peak and Signal-to-Noise-and-Distortion (SNDR)
- Transition Time
- Eye Width (EW5) and Eye Height (EH5)
- Return Loss
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N1091BSCB .exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.