HIGHLIGHTS

  • Test definitions based on T10 SAS-4 specification and UNH-IOL SAS Physical Layer Test Suite
  • Support SAS 1.5, 3.0, 6.0, 12.0 and 22.5 Gbps data rates
  • Support transmitter tests that require SAS3_EYEOPENING and WDP scripts
  • Easily select tests and configure IT/CT interfaces for C testing
  • Automated setup and programming of scope measurements
  • Graphical HTML test results report format for documentation and sharing
  • Trials test reporting capability to allow quick comparison of test results with multiple test patterns or device configurations

Use the SAS-4 application to test, debug and characterize your SAS-4 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the SAS-4 signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Free Trials

D9040SASC SAS-4 Compliance Test Application Software and 30-Day Trial License

Keysight D9040SASC Serial Attached SCSI - 4 (SAS-4) compliance test application software for Infiniium 90000 Series, V-Series, Z-Series, and UXR-Series oscilloscopes.

Interested in a D9040SASC?

Extend the capabilities for your Serial Attached SCSI-4 (SAS-4) Compliance Test Software

Featured Resources for D9040SASC Serial Attached SCSI-4 (SAS-4) Compliance Test Software

View All Resources

View All Resources

Want help or have questions?