HIGHLIGHTS

Comprehensive measurement and debug solution

  • Provides rapid and automated testing of 10 Gb/s over four lanes on Ethernet network devices
  • Automates compliance test coverage for tests in the IEEE P802.3bj Clause 85 transmitter electrical specification
  • Optional Ethernet compliance testing is supported using the Keysight switch matrix hardware

Flexible and extensible

  • Operates on the Keysight Z-Series and UXR real-time oscilloscopes
  • Automatic HTML report generation
  • Test all or selected parameters to compliance limits or custom limits

Compatibility 

  • Z-Series and UXR real-time oscilloscopes

The D9010BJAC 40GBASE-CR4 and 100GBASE-CR10 compliance test application software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 10 Gb/s copper Ethernet designs. The Ethernet compliance software lets you automatically execute Ethernet physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

The Keysight D9010BJAC 40GBASE-CR4 and 100GBASE-CR10 compliance test application software for Infiniium Series oscilloscopes performs a wide range of electrical tests to meet the IEEE P802.3bj Clause 85 electrical specifications.

The D9010BJAC 40GBASE-CR4 and 100GBASE-CR10 compliance test application software run on Z-Series and UXR oscilloscopes.

Performing these tests gives you confidence in your design. The D9010BJAC 40GBASE-CR4 and 100GBASE-CR10 compliance test application software helps you execute a wide subset of the compliance tests using an oscilloscope, spectrum analyzer and vector network analyzer. The test application offers a user-friendly setup wizard and a comprehensive report that includes margin analysis.

Free Trials

D9010BJAC 40G/100GBASE-CR4/CR10 Ethernet Compliance Application Software and 30-Day Trial License

Keysight D9010BJAC 40G/100GBASE-CR4/CR10 Ethernet Electrical compliance application software for Infiniium V-Series, Z-Series, and UXR-Series oscilloscopes.

Interested in a D9010BJAC?

Extend the Capabilities for Your 40GBASE-CR4 and 100GBASE-CR10 Compliance Test Application Software

Want help or have questions?