Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S930705B Modulation Distortion up to 50 GHz

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions
  • Vector error correction and VNA calibration reduce error and provide very low residual system EVM
  • Frequency coverage up to 50 GHz
  • Coherent measurements with multiple receivers provide fast measurements

Description

S930705B enables fast and accurate active-device modulation distortion characterization under modulated stimulus condition up to 50 GHz. The wide dynamic range and vector error correction of the PNA-X result in an extremely low residual EVM of the test setup, so you can get a complete picture of your device’s performance without test system interference. S930704B can measure EVM, NPR, ACPR, and can decompose nonlinear signals and linear signals with the spectral correlation between input and output spectrum without doing demodulation. Integration with the PNA-X SCCM provides quick modulation distortion measurements while making other VNA measurements.

A signal generator connected to the PNA-X provides the modulated stimulus. Supported signal generators: VXG (M9383B/84B), M9383A, PSG + M8190A, MXG, or UXG with U3039ACK1

Learn more about Microwave Signal Generator (VXG).