Prices for: Norway
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
- Enables limit mask generation for a variety of measurements
- Provides an intuitive graphical interface for easily creating limit masks
- Compatible with S94601B DMX for convenient automatic measurement setup
Description
Limit Assistant makes it easy to create limit masks to enhance the limit testing capability of your PNA. Both inexperienced users and power users can quickly set up limit tests, reducing test time.
For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software