Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S94601B Device Measurement eXpert (DMX)

Sold By:

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Easy setup of complex measurements with an intuitive UI
  • Customize DUT templates to help inexperienced users optimize measurements
  • Supports all existing PNA measurement applications
  • Covers a wide variety of amplifiers, filters, and mixers

Description

Device Measurement eXpert (DMX) is a measurement configuration assistant that aides users in setting up and optimizing complex measurements for various types of devices. The customizable wizard guides users through DUT connection, measurement setup, and display. DMX provides repeatability across the workflow by automatically setting up measurements in a consistent and optimal manner.

S94602B Limit Assistant is compatible with DMX and provides simple limit mask setup for many DMX-supported measurements.

For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software.