Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Beamformer IC Test Solution

Sold By:

Configure

Prices for: Chile

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Related Software Products

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    • Complete, integrated set of fast, accurate and easy-to-use 3D EM, circuit & system simulators
    • Verification libraries for emerging wireless, automotive, & defense-aerospace standards
    • Supported by leading IC foundry and industry partners

  • SystemVue ESL Software 

    SystemVue ESL Software

    • Best-in-class RF fidelity for baseband/PHY environment
    • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
    • Priced for networked workgroups to maximize design re-use 

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

Related Products & Solutions

  • no image available N5244B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 43.5 GHz 

    N5244B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 43.5 GHz

    • 10 MHz to 43.5 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications

  • no image available N5245B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 50 GHz 

    N5245B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 50 GHz

    • 10 MHz to 50 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications

  • no image available N5247B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 67 GHz 

    N5247B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 67 GHz

    • 10 MHz to 67 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications

  • no image available M9805A PXIe Vector Network Analyzer, 100 kHz to 26.5 GHz 

    M9805A PXIe Vector Network Analyzer, 100 kHz to 26.5 GHz

    • Full 2 port VNA on a PXI module with flexible applications
    • 100 kHz to 26.5 GHz
    • Up to 34 ports on a single chassis

  • no image available M9806A PXIe Vector Network Analyzer, 100 kHz to 32 GHz 

    M9806A PXIe Vector Network Analyzer, 100 kHz to 32 GHz

    • Full 2 port VNA on a PXI module with flexible applications
    • 100 kHz to 32 GHz
    • Up to 34 ports on a single chassis

  • no image available M9807A PXIe Vector Network Analyzer, 100 kHz to 44 GHz 

    M9807A PXIe Vector Network Analyzer, 100 kHz to 44 GHz

    • Full 2 port VNA on a PXI module with flexible applications
    • 100 kHz to 44 GHz
    • Up to 34 ports on a single chassis

  • no image available M9808A PXIe Vector Network Analyzer, 100 kHz to 53 GHz 

    M9808A PXIe Vector Network Analyzer, 100 kHz to 53 GHz

    • Full 2 port VNA on a PXI module with flexible applications
    • 100 kHz to 53 GHz
    • Up to 34 ports on a single chassis

  • no image available M9384B VXG Microwave Signal Generator, 1 MHz – 44 GHz 

    M9384B VXG Microwave Signal Generator, 1 MHz – 44 GHz

    • The VXG reduces complexity of both the 5G test system setup and calibration and the challenges that mmWave brings to the test scenario while also accelerating the product development cycle.

  • no image available M9383B VXG-m PXIe Microwave Signal Generator, 1 MHz – 44 GHz 

    M9383B VXG-m PXIe Microwave Signal Generator, 1 MHz – 44 GHz

    • The VXG-m reduces complexity of both the 5G test system setup and calibration and the challenges that mmWave brings to the test scenario while also accelerating the product development cycle.

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • no image available S9100A 5G Multi-Band Vector Transceiver, Reference Solution 

    S9100A 5G Multi-Band Vector Transceiver, Reference Solution

    • Tailored for 5G NR volume testing
    • Fast, flexible, and compact
    • Scalable from sub-6GHz to mmWave
    • Great for OTA applications