Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Estonia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • The fastest throughput oscilloscope solution for triggering on and analyzing I²C, SPI, I²S, and RS232/422/485/UART serial buses
  • Multiple Bus decode triggering and listing display
  • Perform 2-wire, 3-wire and 4-wire SPI serial protocol trigger and analysis
  • On-screen serial decode time-correlated with the serial data waveforms
  • For the InfiniIVision 3000A X-Series oscilloscopes, this package enables I²C, SPI, I²S, and RS232/422/485/UART serial trigger and decode, mask testing, enhanced HDTV video testing, and advanced math options
  • For the InfiniIVision 3000T X-Series oscilloscopes, this package enables I²C, SPI, I²S, RS232/422/485/UART, and USB-PD serial trigger and decode, mask testing, frequency response analysis (bode plot), and enhanced HDTV video testing. Advanced math already comes standard on all 3000T X-Series oscilloscopes

Description

The embedded software package for Keysight’s InfiniiVision 3000A X- and 3000T X-Series oscilloscopes enables protocol triggering and decode for a broad range of the most common serial buses used today for embedded and mixed-signal designs. This package also enables other advanced analysis capabilities including mask testing and frequency response analysis to help test today’s electronic designs.