Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

D3000AUTA Automotive Software for 3000 X-Series

  • EDEL-ONLY-01 License certificate delivery - email only
  • R-B5J-001-A Node-locked perpetual license
  • R-B6J-001-L KeysightCare software support subscription, node-locked - 12 months

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • The fastest throughput oscilloscope solution for triggering on and analyzing automotive serial buses using hardware-based architecture
  • On-screen serial decode time-correlated with the serial data waveform
  • CAN eye-diagram mask testing - easily download multi-region masks and setups based on industry standards (mask files and application notes can be downloaded from the Document Library tab)
  • Detailed pass/fail statistics from mask tests
  • For the InfiniIVision 3000A X-Series oscilloscopes, this package enables CAN, LIN and FlexRay serial trigger and decode, along with mask testing and advanced math options
  • For the InfiniiVision 3000T X-Series oscilloscopes, this package enables CAN, CAN-FD, LIN, FlexRay, SENT, PSI5 (User-definable Manchester), User-definable NRZ, and CXPI serial trigger and decode, along with mask testing and frequency response analysis (bode plot). Trigger on and decode the CAN, CAN FD, and LIN buses symbolically with a .dbc and/or .ldf file. Advanced math already comes standard on all 3000T X-Series oscilloscopes

Description

The automotive software package for Keysight’s InfiniiVision 3000A X- and 3000T X-Series oscilloscopes enables protocol triggering and decode for a broad range of the most common automotive serial buses used today for power train and body control and monitoring. This package also enables other advanced analysis capabilities including mask testing and frequency response analysis to help test and debug automotive electronic systems.