Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

KS83122A Digital Radio Test Plug-In

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Create & Customize Digital Radio Test Sequence

  • Use Keysight Digital Radio Test Automation on PathWave (TAP) software plugins to build test sequences for Land Mobile Radios (LMR) as per your requirements
  • Configure your LMR digital test procedure step settings and measurement parameters
  • The digital radio TAP software plugins are future ready and easy to scale to support your LMR digital radios with the M8920A PXIe Radio Test Set. It provides you with fast, easy and flexible ways to characterize and evaluate the performance integrity and functionality of your radio
  • The radio Test Automation on PathWave (TAP) plugins Test reports and measurement results are automatically stored to any connected TAP Result Listener

Simple Development Workflow

  • Seamless test automation without worrying about specific SCPI commands
  • No programming experience required
  • Add Generic radio DUTs using TCPIP protocol or Serial COM port, as well as additional instruments to your bench setup profile in TAP

Supported Hardware

  • Keysight PXI Radio Test Set (M8920A)

Flexible Software Licensing

  • Fixed (node-locked, single PC), transportable and network/floating licenses with either perpetual or annual time frame
     

Description

Keysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS83122A Land Mobile Radio Digital Tests plugin enables TAP and radio test users, with no programming experience, to run automated digital radio tests as required. Digital Radio Test automation is performed seamlessly without worrying about SCPI programming and commands. For further analysis, test results reports are automatically stored in any TAP Result Listener.

Using the Keysight KS83122A Land Mobile Radio Digital Tests Plugin, you will be able to:

  • Perform radio testing on digital formatted radios including: LMR Formats (APCO25, DMR, TETRA I, dPMR), requires M9093EM1E License
  • Predefined test setup enables easy test selection, flexible configuration, Generic radio DUT control, connection prompts, execution, and modern test results reporting
  • Report test results which documents test configuration, bench setup, measurements made, pass/fail status
  • No programming needed, yet with the capability to create fully automated tests
     

Related Industries & Technologies