Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Poland

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Requires 4U in 19” rack
  • Width - 483 mm (19.0 inches)
  • Height -117 mm (7.0 inches) >> 177mm (7.0 inches)
  • Depth - 156 mm (6.2 inches)
  • Weight - 3.05 kg (3.44 lbs)

Description

The Keysight N2138A rackmount kit for the InfiniiVision DSOX1204A and DSOX1204G oscilloscopes lets you easily stack your scopes in a rack. The kit installs in less than 1 hour.