S97029A Noise Figure Measurements with Vector Correction
Sold By: |
|
---|
Configuration typique
Configuration typique
S97029A Noise figure measurements with vector correction
- S97029A-1FP Noise figure measurements with vector correction, node-locked perpetual license
- EDEL-ONLY-01 License certificate delivery - email only
Prices for: France
* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.
Key Features & Specifications
- Enables high-accuracy noise figure and noise-power measurements
- Surpasses the accuracy of the Y-factor method and other cold-source implementations
- Optional scalar-calibrated method for faster measurements without an impedance tuner
Description
The instrument’s standard receivers are used for noise figure measurements with the S97029A. An external preamplifier and filter(s) is required for devices with < 30 dB of excess noise (gain plus noise figure in dB). S97029A controls Keysight N4690 Series ECal modules configured as impedance tuners for use with the USB VNA.
For calibration, a standard mechanical cal kit or ECal module is required for the S-parameter portion of the cal (an ECal used as a tuner cannot be shared for calibration). To calibrate a standard receiver for noise figure measurements, a power meter is required. All calibration accessories must be ordered separately.
Learn more about Keysight Network Analyzer Software