Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S95551A Network Analyzer N-Port Calibrated Measurements

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Extended number of test ports with multiple analyzers
  • Full N-port error correction
  • Standard S-parameters across all N-ports
  • Balanced S-parameter measurements
  • Compatible with M980xA Series PXI vector network analyzers

Description

PXI vector network analyzers (VNA) offer the capability to extend the number of ports for your measurements by using additional modules. When multiple modules are used, they are configured for multiport operation. The S95551A adds a multiport analyzer mode that enables full multiport error correction and measurement capabilities. The instruments may be identified as one VNA by the firmware running on an external host PC. At least one VNA instrument connected to your PC must have one S95551A license to maintain N-port capabilities.

The S95551A software is compatible with M980xA Series vector network analyzers.