HIGHLIGHTS

  • Enables four internal pulse generators to control internal (N522xB/N524xB Option 021 and 022) and external pulse modulators
  • Integrated pulse application using the wideband-detection method
  • Point-in-pulse measurement with pulse width as narrow as 200 ns
  • Pulse-profile measurements with 50 ns minimum timing resolution

The S93025B basic pulsed-RF measurements enables four internal pulse generators that can be used to control the internal pulse modulators (N522xB/N524xB Options 021 and 022), and it provides an integrated pulse application that uses the wideband-detection method. The pulse application provides an easy way to set up point-in-pulse measurements with pulse width as narrow as 200 ns, and pulse-profile measurements with 50 ns minimum timing resolution.

Using the built-in pulse modulators, the PNA and PNA-X are complete pulsed-RF measurement solutions, eliminating the need for external test sets and pulse generators. The S93025B also controls external pulse generators and modulators, and can synchronize to external pulse generators. The N522xB/N524xB Option 021 is recommended for forward-only pulsed-RF measurements, and Options 021 and 022 are recommended for bi-directional pulsed-RF measurements. The N1966A Pulse I/O adapter is recommended if using external pulse generators or external pulse modulators.

Free Trials

  • Get 30-day free trial license
  • Enables software application on your PNA Series
S93025B Basic Pulsed-RF Measurements

Interested in a S93025B?

Extend the Capabilities for Your Basic Pulsed-RF Measurements

Featured Resources for S93025B Basic Pulsed-RF Measurements

View All Resources

View All Resources

Want help or have questions?