HIGHLIGHTS

  • Provides a 5-step wizard to guide you through fixture removal
  • Removes both single ended and differential devices
  • Fixture left and right side can be asymmetrical
  • Thru lengths can be specified or determined from open or short measurements
  • Frequency extrapolation to match DUT
  • Power correction compensates for fixture loss versus frequency
  • De-embed files can be saved in a variety of formats for later use in PNA, ADS, and PLTS
  • Requires Windows 7 OS on PNA, PNA-L, and PNA-X

Many devices do not have coaxial connectors and are put in fixtures in order to measure them in a coaxial environment. Accurately removing the effects of the fixture is required to get a good measurement of the device under test (DUT). This option adds a powerful application wizard to guide you through characterizing a fixture and removing it from the measurement. S93007B is equivalent to Option 007 on PNA/PNA-L/PNA-X Series A model network analyzers.

Free Trials

  • Get 30-day free trial license
  • Enables software application on your PNA Series
S96007A Automatic Fixture Removal

Interested in S93007B?

Extend the capabilities for your Automatic Fixture Removal

Featured Resources for S93007B Automatic Fixture Removal

View All Resources

View All Resources

Want help or have questions?