Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,068

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Portable over-the-air (OTA) LTE FDD measurements for base station downlink multi-path and multi-cell environments
  • Modulation analysis of downlink primary and secondary synchronization signals (P-SS and S-SS)
  • Scan results of key performance indicators (KPI’s) including Cell ID, RSRP, RSRQ, RSSI, P-SS, S-SS, SINR and Frequency Error
  • Inter-RAT handover optimization for overlapping 5G and LTE network cell selection and re-selection resource management
  • Configurable display with up to four windows including table, bar chart, magnitude spectrum, and strip chart data formats
  • Supports record, recall and playback of data with geo-location information for post analysis (CSV or KML file formats)
  • Requires spectrum analyzer mode (Option 233 on combination models), GPS Receiver (Option 307) and CPU2 processor; also recommended but not required, preamplifier (Option 235) to enhance receiver sensitivity
  • Available as a post-purchase upgrade

Description

When deploying base stations (macro, micro and pico cells) in urban areas, problems can arise such as the base station insufficiently covering the intended area or energy spilling outside of the designed boundary. This can cause “pilot/reference” pollution, missing neighbors, and handover failures. FieldFox’s (OTA) LTE FDD measurement application can differentiate cell information transmitted over-the-air from multiple base stations operating at the same carrier frequency (up to six adjacent cell ID’s, if present), or from a single base station transmitting multiple carriers at multiple frequencies (up to five component carriers). Users can measure and display control channel power, cell ID and channel signal qualities and gain insight into network utilization and capacity. By integrating OTA with real-time spectrum analysis (RTSA) and spectrum analysis, RF engineers and technicians can dive deeper into network problems such as co-channel coverage, co-channel interference, and neighbor list optimization.