Buy an Oscilloscope, Get Free Memory & Software

For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope

HIGHLIGHTS

ARINC 429, MIL-STD-1553, and SpaceWire Protocol Triggering and Decode for Infiniium Oscilloscopes

  • Set up your scope to show ARINC 429, MIL-STD 1553, and SpaceWire decode in under 30 seconds
  • Trigger on ARINC 429 labels, data and error conditions
  • Trigger on specific MIL-STD 1553 command/status words, data words, and error conditions
  • Trigger on SpaceWire control characters and codes, data, and errors
  • Support for dual-threshold triggering ensures accurate results

ARINC 429, MIL-STD-1553, and SpaceWire Protocol Triggering and Decode for Infiniium Oscilloscopes

  • Provides data analytics tools to visualize and analyze any measurement data
  • Includes machine learning (causation diagram) for accelerated data analysis and more accurate and faster results
  • Provides a scalable, high-performance data repository to enable insightful analytics and engineering decisions
  • Includes USB 3.1 industry data to perform benchmark against peers in the industry

ARINC 429 and MIL-STD 1553 Protocol Triggering and Decode for Infiniium Oscilloscopes

ARINC 429 and MIL-STD 1553 are serial buses used in both commercial and military equipment. While they are primarily used in avionics, these buses are also found in ground vehicles, weapons systems, and other equipment. Because of their importance in both industry and defense, error-free operation of both the ARINC 429 bus and MIL-STD 1553 bus is crucial. Easily debug and test these serial buses with the ARINC 429 and MIL-STD 1553 protocol triggering and decode software for Infiniium oscilloscopes. This software application provides an easy-to-use interface; a breadth of protocol decode options to suit your specific needs; pattern and error search options to find errors faster; and much more.

SpaceWire is a spacecraft communication network based in part on the IEEE 1355 standard of communications. It is coordinated by the European Space Agency (ESA) in collaboration with international space agencies including NASA, JAXA, and RKA. SpaceWire supports highly fault-tolerant networks and systems, which is one reason for its popularity. SpaceWire is a standard for high-speed links and networks for use onboard spacecraft, easing the interconnection of sensors, mass memories, processing units, and downlink telemetry sub-systems.

Free Trials

Get a 30-day trial license for D9010MILP.

The D9010MILP Military Protocol Decode/Trigger (ARINC 429, MIL-STD 1553, SpaceWire) software comes pre-installed on Keysight Infiniium oscilloscopes, so there are no files to download and install.

Interested in a D9010MILP?

Extend the Capabilities for Your Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire)

Want help or have questions?