Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2852A AutoProbe II to AutoProbe III interface adapter

Sold By:

Key Features & Specifications

  • Seamless use of existing Keysight probes with AutoProbe II interface on UXR-Series oscilloscopes with 1 mm or 1.85 mm input connector with AutoProbe III interface
  • Easy to use bolt-on connection
  • Allows cascaded use with InfiniiMax AutoProbe II adapters (N5442A or N5449A)

Description

The N2852A AutoProbe II to AutoProbe III interface adapter enables the Infiniium UXR series with AutoProbe III interface (40 – 110 GHz) to use AutoProbe II probing portfolio including InfiniiMax III N2800A-03A, InfiniiMax III+ N7000A-03A and N7004A O/E converter. The adapter is also compatible with N5442A precision 50 ohm adapter and N5449A high Z AutoProbe II adapter, further enabling the UXR-Series scope compatibility with the broader portfolio of InfiniiMax I/II series probes and other Keysight probes.