Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

D9020SCNA InfiniiScan Event Identification Software for Infiniium Oscilloscopes

Vendu par:

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

Compatibility

  • This software is compatible with the UXR-Series, Z-Series, V-Series and and 90000-Series Infiniium oscilloscopes

Quickly and easily identify waveform anomalies

  • Application scans through over one thousand waveforms per second
  • Isolate anomalous signal behavior
  • Trigger on up to 8 Zones across multiple channels

Standard InfiniiScan Features

  • Zone Quality Finder draws up to 8 "must pass" or "must not pass" zones on scope screen
  • Measurement Finder sets boundary conditions to specified measurement and finds them
  • Generic Serial Finder sets up an 80-bit serial pattern for trigger
  • Non-monotonic Edge Finder easily identifies edges caused by reflections

Additional Standard InfiniiScan Features

  • Runt Finder identifies under-sized signal pulses
  • Measurement Limit Test counts violations against user-specified measurement values
  • Set up to five different triggering conditions over all 4 analog channels

Description

A 100-ps glitch, a non-monotonic edge and 80-bit serial patterns. No hardware solutions were capable of capturing any of these signals, but with InfiniiScan you can. Keysight Technologies' InfiniiScan event identification software allows you to quickly and easily identifies signal integrity issues in your electronic designs. This innovative software scans through thousands of acquired waveforms per second to help you isolate anomalous signal behaviors.