Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DAQA194A Dual Lock Link Kit

Sold By:

Configure

Prices for: Hong Kong

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The Keysight DAQA194A dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.

The Keysight DAQA194A dual lock link kit is compatible with the Keysight DAQ970A, 34970A, and 34972A data acquisition systems, the Keysight 34460A, 34461A, 34465A, 34470A, and 34420A DMMs.

For more information about DAQ, please visit Keysight data acquisition - daq page.