Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side.

HIGHLIGHTS

The Keysight DAQA194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.

The Keysight DAQA194A (5061-8769) dual lock link kit is compatible with the Keysight DAQ970A, 34970A, and 34972A data acquisition systems, the Keysight 34460A, 34461A, 34465A, 34470A, and 34420A DMMs, the Keysight 33500B and 33600A Series Arbitrary Waveform Generator.

For more information about DAQ, please visit Keysight data acquisition - DAQ page.

Extend the Capabilities of Your Product

Want help or have questions?