Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 67

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Rack cabinet: System II or System II Plus

Description

The Keysight DAQA190A rackmount kit is designed for use with only one instrument, mounted on either the left or the right side of the rack. The kit includes one rack flange and one half-rack width filler panel, 4 screws to attach the instrument, 4 rack screws with nuts and installation instructions in English.

The Keysight DAQA190A is compatible with the Keysight DAQ970A, 34970A, and 34972A data acquisition systems, the Keysight 34460A, 34461A, 34465A, 34470A, and 34420A DMMs

For more information about DAQ, please visit Keysight data acquisition - daq page.