Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor

Sold By:

Starting From US$ 6,758

Typical Configuration  

Typical Configuration

U2053XA USB wide dynamic range average power sensor 10MHz - 33GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • U2053XA-100 Type 3.5 mm (m) connector
  • U2000A-301 Power sensor cable; 5-ft (1.5m)
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range of 10 MHz – 33 GHz
  • USB connectivity with wide dynamic range of -70 to +26 dBm for small signal measurements
  • Fast real time measurement of 50,000 readings/sec
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty
  • A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences

Description

Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. The U/L2050/60 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.

Learn more about Keysight LAN and USB Power Sensors