Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 796

Typically Configured Price US$ 796

Typical Configuration

DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Typically Configured Price US$ 796

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Dual 4 Channel RF Multiplexer
  • 2 GHz bandwidth, 50 Ohm
  • Cascade together for up to 16:1 multiplexer

Description

The Keysight DAQM905A RF multiplexer module Data Acquisition System offers broadband switching capabilities for high-frequency and pulsed signals. Use it to route test signals between your device under test and your signal generator, oscilloscope, spectrum analyzer, or other instrumentation.

The RF multiplexers are arranged as two independent 1 x 4 multiplexers, each with a common shield and a switched center conductor. Connections can be made directly to SMB inputs with 2 GHz usable bandwidth, or to the BNC-to-SMB adapters provided with 1 GHz bandwidth. Multiple banks may be cascaded together for applications requiring even larger topologies-- create a stubless 16:1 multiplexer in a single frame.

Standard Product Includes:

  • 1 DAQM905A, Dual 4-Channel 50 Ohm RF Multiplexer Module
  • 1 Functional Test Certificate
  • 10 Cables, 50 Ohm (SMB to BNC)

For more information about DAQ, please visit Keysight data acquisition - daq page.

Learn more about Data Acquisition Accessories and Options