Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

à compter de CA$ 2,673

Configuration typique  

Configuration typique

DAQ970A Data Acquisition System with USB and LAN

  • R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

  • 3-slot mainframe with USB and LAN
  • 6 1/2-digit (22-bit) internal DMM, scanning up to 450 channels per second with new solid-state multiplexer module
  • 9 switch and control plug-in modules to choose from
  • 24-bit sampling rate of 800 kSa/s with a new DAQM909A 4 channel digitizer module
  • Built-in signal conditioning measures thermocouples, RTDs and thermistors, AC/DC volts and current; resistance, frequency/period, diode test and capacitance
  • 100k readings of non-volatile memory holds data when power is removed
  • Hi/LO alarm limits on each channel, plus 4 TTL alarm outputs
  • A BenchVue software license (BV0006B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences

Description

Get the next-generation data acquisition (DAQ) system with a 3-slot mainframe and your choice of 9 plug-in modules. Interface with the DAQ using Keysight BenchVue DAQ software, the intuitive graphical front panel with task oriented, self-guiding menus, or a web browser.

  • Advanced 6½ digit internal DMM with improved accuracy and faster measurement speed
  • Ability to measure very low current ranges (1 μA DC and 100 μA AC) and higher resistance range (1000 MΩ)
  • New auto-calibration that compensates for internal drifts caused by time and temperature changes
  • 3497XA compatible, program and configuration

PLUS

  • All modules have been updated to have improved switching speeds and accuracies
  • NEW DAQM900A solid state multiplexer with scan rate speed of up to 450 channels/sec
  • NEW DAQM909A 24-bit digitizer module providing 4 channels, simultaneous sampling, differential inputs, and sample rates up to 800 kSa/s

Plug-in module product comparison

Keysight’s BenchVue DAQ Control and Analysis app is available for use with the DAQ970A, DAQ973A, 34970A, 34972A and 34980A. BenchVue gives you an intuitive interface for test configuration and real-time data display and analysis. Setup and make measurements quickly, export data or log and view real-time measurements with a variety of display types to interpret your data faster. BenchVue Software also supports many other Keysight instruments giving you a single interface for Keysight’s most popular instruments.

For more information about DAQ, please visit Keysight data acquisition - daq page.