Y1900D Adapter, ruggedized 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz
Sold By: |
|
---|
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- Measurement accuracy and versatility for 1.0 millimeter test systems
- Ruggedized connectors on both ends
- Ease of use for on-wafer and coaxial measurements
- Insertion loss (typical) : 0.5 dB @110 GHz, 0.7 dB @120 GHz
- Return loss: 14 dB (75 to 120 GHz)
- Maximum CW power: 10 W
- Repeatability: -35 dB
Description
The Keysight Y1900D precision 1.0 millimeter ruggedized-coax-to-ruggedized-coax adapter offers a simple way of connecting two ruggedized 1.0 mm male connectors on instruments at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 120 GHz.