Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Adapters and Connectors
- Y1910B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 120 GHz
Y1910B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 120 GHz
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Y1910B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 120 GHz provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements.
HIGHLIGHTS
- Measurement accuracy and versatility for 1.0 millimeter test systems
- Ease of use for on-wafer and coaxial measurements
- Insertion loss (typical) : 0.5 dB @110 GHz, 0.7 dB @120 GHz
- Return loss: 14 dB (75 to 120 GHz)
- Maximum CW power: 10 W
- Repeatability: -35 dB
The Keysight Y1910B precision 1.0 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 120 GHz.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility