Y1900B Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz
Sold By: |
|
---|
Starting From US$ 3,380
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- Measurement accuracy and versatility for 1.0 millimeter test systems
- Ruggedized connector on one end
- Ease of use for on-wafer and coaxial measurements
- Insertion loss (typical) : 0.5 dB @110 GHz, 0.7 dB @120 GHz
- Return loss: 14 dB (75 to 120 GHz)
- Maximum CW power: 10 W
- Repeatability: -35 dB
Description
The Keysight Y1900B precision 1.0 millimeter coax-to-ruggedized-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 120 GHz.