Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y1701A Multiple USB Instruments Configuration Kit

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

The Keysight Y1701A includes latch kit for connecting two Keysight Streamline Series USB instruments. Optional interconnect cables are offered for connecting two USB vector network analyzers to increase the number of test ports.

  • Option 001 Interconnect cables for multiport configuration of P937xA.
  • Option 101 Latch kit for connecting two 1-slot USB instruments
  • Option 002 Interconnect cables for multiport configuration of P50xxA (up to 20 GHz)