Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

N1031A BenchLink Lightwave Software

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Screen Captures
  • Trace Captures
  • WDM Analysis
  • Instrument States
  • File Transfers
  • On-line Help
  • Image Conversion Kit

Description

Keysight N1031A BenchLink Lightwave application software allows you to easily transfer measurement results from supported Keysight instruments over GPIB interfaces to a Microsoft Windows 95/98/NT based PC. The simple-to-learn user interface is a member of the Keysight BenchLink family of PC-to-instrument connectivity applications that makes full use of the familiar Windows interface. Without any programming, you can immediately take advantage of screen and trace captures, WDM analysis, instrument states, file transfers, and on-line help.

Supported Instruments:

  • 8153A
  • 8504B
  • 8702B/D
  • 8703A
  • 70004A
  • 71400C/1C
  • 7145XA/B
  • 83480A
  • 86120A/B/C
  • 8614XA/B

  • Screen Captures
  • Trace Captures
  • WDM Analysis
  • Instrument States
  • File Transfers
  • On-line Help
  • Image Conversion Kit