Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Automated correlation between RF or DC events to power consumption in a single display
  • Individual RF or DC event’s post data analysis providing current consumption in percentage and its occupied time in percentage
  • Battery life estimation
  • Triggering function by each channel
  • In-depth current analysis by zones/segments
  • Integrated solution with hardware and software

Description

Maximize Battery Life of IoT Devices Quickly and Effortlessly

The need for convenience and portability has led to increasingly smaller and battery-operated devices. As such, IoT devices developers today face many challenges when it comes to accurately calculating and validating the device’s battery life expectancy.

The X8712A IoT device battery life optimization solution combines a DC power analyzer, SMU modules, RF event detector and dedicated software in one integrated solution, enabling you to:

Detect design weakness with quick and effortless event-based power consumption analysis
For battery powered IoT devices, it is important for you to know the critical RF or DC events that contribute to the power consumption and the frequency of these events. You will also need to know when these events happen.

The X8712A automatically correlates critical RF or DC events of your device to the power consumed to help you to quickly identify the areas that are consuming the most current.

Optimize the battery life of your IoT device
The KS833A1A /KS833A1B Event-based Power Analysis software calculates how much time the RF or DC event occupies and how much current it consumes, and also allows you to view the estimated battery life to give you a relative measure of battery drawdown.

Simplify test development
With the readily available KS833A1A /KS833A1B Event-based Power Analysis software and its intuitive user interface, you are able to work on what matters the most – validating your device in real-world operation mode.

Notice: Keysight will discontinue the KS833A1A on January 1, 2020 after which limited support basis will be in effect. Keysight has launched its replacement which is the KS833A1B.

Related Industries & Technologies