Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

KS8106A REST API Plugin

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Use HTTP REST to Control TAP

  • Remotely spawn and control multiple TAP sessions
  • Create, load and execute test plans
  • Modify external parameters and test step properties
  • Change TAP settings and return logs and results
  • WebRunner Production GUI provides visual TAP REST API client

Simple Development Workflow

  • Start the KS8106A REST API Plugin
  • Use your favorite programming/scripting language to remotely spawn TAP REST API sessions, load/run test plans, change settings/profiles, and retrieve results
  • Use WebSocket to retrieve real-time log messages, test step and test plan results

Flexible Software Licensing

  • Network/floating licenses with either perpetual or annual time frame

Description

KS8106A REST API PluginKeysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. KS8106A REST API Plugin enables remotely spawning and controlling multiple TAP sessions. Each of the sessions can create, load and execute test plans, modify external parameters and step properties, change TAP settings and return logs and results. All accessible remotely through a HTTP REST (Representational State Transfer) interface. The KS8106A is built using .NET Core and runs on both Windows and Linux.

Related Industries & Technologies