Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 1,783

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Low Noise Test Cables with 3 m length to support voltage up to 1,000 V
  • A built-in interlock circuit enables safe high voltage measurements

Description

The N1427B is designed to operate specifically with the B2985A/87A Electrometer/High Resistance Meter. It comes with a separate triaxial (special screw-type) female connector and a High Voltage BNC (special type) female connector, so that the terminal configuration can be converted to any other configuration. Therefore, custom test fixture can easily be constructed. The N1413A High Resistance Meter Fixture Adapter is also required to connect the N1427B to the B2985A/87A.