Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 11,075

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Electrodes (diameter: 26/50mm) can satisfy various insulation measurement standards such as ASTM D-257
  • Triaxial input terminal configuration minimizes the influences due to external noise and as a result, high resistance up to 10 POhm can be measured accurately
  • A built-in interlock circuit enables safe high voltage measurements
     

Description

The N1424B is designed to operate specifically with the B2985A/87A Electrometer/High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials. The N1413A High Resistance Meter Fixture Adapter is required to connect the N1424B to the B2985A/87A.