Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Calibration Modules and Kits
- N5531X X-Series Measuring Receiver
N5531X X-Series Measuring Receiver
Provides a truly one-box solution for traceable calibration of signal generators and step attenuators
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
N5531X measuring receiver (frequency up to 50 GHz) provides a truly one-box solution for traceable calibration of signal generators and step attenuators.
HIGHLIGHTS
The N5531X measuring receiver, based on the general-purpose N9030B PXA signal analyzer embedded with the N9091EM0E (X-Series measuring receiver application) and the specialized U5532C USB power sensor modules, provides a truly “one-box” solution for traceable calibration of signal generators and step attenuators.
- Compact, truly “one-box” measuring receiver solution for frequency up to 50 GHz
- Calibrate signal sources and step attenuators at metrology-grade accuracies
- Execute all measurements with the PXA’s multi-touch user interface with minimal effort
- Minimum RF power for the Tuned RF level (TRFL) measurements as low as -150 dBm
- USB sensor modules (U5532C) with single input connection covering 4.2 GHz, 18 GHz, 26.5 GHz, and 50 GHz
- Audio analysis including SINAD and distortion (Option N9030B-107), and embedded avionic measurements (N9092EM0E)
- Alternative configuration with external power meter and N5532B sensor modules for “form-fit-functional” replacement to the N5531S
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility