Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

KS8103A Command Expert Plugin

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Develop Custom Test Steps

  • Use Keysight Command Expert software to construct test sequences and define input variables
  • Integrates into PathWave Test Automation as Command Expert steps
  • Results/outputs automatically stored to any connected Result Listener

Generate TAP Test Steps from Command Expert

  • Export directly from Command Expert into PathWave Test Automation
  • Package and distribute for sharing across a development team

Description

KS8103A Command Expert PluginPathWave Test Automation is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS8103A Command Expert plugin makes it easy for non-programming users to leverage Keysight Command Expert to create custom test steps. Construct sequences and define input variables that will manifest themselves as Test Step Settings on the Command Expert step. All results/outputs from Command Expert are automatically stored to any connected Result Listener.

For more information about Test Automation Software, please visit PathWave Test Automation Software.