Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

KS8103A Command Expert Plugin

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Develop Custom Test Steps

  • Use Keysight Command Expert software to construct test sequences and define input variables
  • Integrates into TAP software as Command Expert TAP steps
  • Results/outputs automatically stored to any connected TAP Result Listener

Generate TAP Test Steps from Command Expert

  • Export directly from Command Expert into TAP
  • Package and distribute for sharing across a development team

Description

KS8103A Command Expert PluginKeysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS8103A Command Expert plugin makes it easy for non-programming TAP users to leverage Keysight Command Expert to create custom test steps. Construct sequences and define input variables that will manifest themselves as Test Step Settings on the Command Expert TAP step. All results/outputs from Command Expert are automatically stored to any connected TAP Result Listener.

Related Industries & Technologies