Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides

Sold By:

Starting From US$ 5,642

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only 

    U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT sensors and power management lab course
    • Covers 18 hours of lab sessions

  • N6781A 2-Quandrant Source/Measure Unit for Battery Drain Analysis N6781A 2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W 

    N6781A 2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W

    The Keysight N6781A is a source/measure unit (SMU) designed specifically for battery drain analysis.

  • no image available DSOX2004A Oscilloscope: 70 MHz, 4 Analog Channels 

    DSOX2004A Oscilloscope: 70 MHz, 4 Analog Channels

    • 70 MHz
    • 4 channels
    • 200,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • N6705B DC Power Analyzer N6705C DC Power Analyzer, Modular, 600 W, 4 Slots 

    N6705C DC Power Analyzer, Modular, 600 W, 4 Slots

    • The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.

Related Industries & Technologies