Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

P9240SNSA Single Edge Nibble Transmission Trigger and Analysis for P924xA Series Oscilloscopes

Sold By:

Typically Configured Price US$ 1,128

Typical Configuration

P9240SNSA SENT (Single Edge Nibble Transmission) Triggering and Analysis for P92xxA oscilloscopes

  • EDEL-ONLY-01 License certificate delivery - email only
  • P9240SNSA-1FP SENT (Single Edge Nibble Transmission) Triggering and Analysis, perpetual node-locked license

Typically Configured Price US$ 1,128

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
P9240SNSA-1FP SENT (Single Edge Nibble Transmission) Triggering and Analysis, perpetual node-locked license US$ 1,128
P9240SNSA-1FY SENT (Single Edge Nibble Transmission) Triggering and Analysis, 12 month node-locked license US$ 428

Prices are subject to change without notice.

Related Software Products

  • PCI Express 3.0 Protocol Viewer Software P9240BDLA Application Bundle for Keysight Streamline Series Oscilloscopes 

    P9240BDLA Application Bundle for Keysight Streamline Series Oscilloscopes

    • Bundle of applications
    • Enables 13 software apps
    • For Keysight Streamline Series oscilloscopes

  • PCI Express 3.0 Protocol Viewer Software P9240AROA MIL-STD 1553 and ARINC 429 Serial Triggering and Analysis for P924xA Series Oscilloscopes 

    P9240AROA MIL-STD 1553 and ARINC 429 Serial Triggering and Analysis for P924xA Series Oscilloscopes

    • Used to interconnect avionics equipment in military and civilian aircrafts
    • Based on tri-level signaling (high, low and idle)
    • Implemented as a multi-lane bus (dual-bus analysis)

  • PCI Express 3.0 Protocol Viewer Software P9240CXPA CXPI Trigger and Decode for P924xA Series Oscilloscopes 

    P9240CXPA CXPI Trigger and Decode for P924xA Series Oscilloscopes

    • Provides decoding of standard and long CXPI frames
    • Offers extensive triggering selections
    • Enables great efficiency for debugging buses
    • Reduces the number and weight of wiring harnesses

  • PCI Express 3.0 Protocol Viewer Software P9240MSKA Mask Limit Testing for P924xA Series Oscilloscopes 

    P9240MSKA Mask Limit Testing for P924xA Series Oscilloscopes

    • Quickly test more than 200,000 waveforms
    • Save valuable test time
    • Generate test results with greater confidence
    • Uncover unexpected signal anomalies

  • PCI Express 3.0 Protocol Viewer Software P9240SNSA Single Edge Nibble Transmission Trigger and Analysis for P924xA Series Oscilloscopes 

    P9240SNSA Single Edge Nibble Transmission Trigger and Analysis for P924xA Series Oscilloscopes

    • Enables greater efficiency for debugging buses
    • Provides a large array of triggering selections
    • Accelerates the efficiency of debugging buses

  • PCI Express 3.0 Protocol Viewer Software P9240VIDA Enhanced Video/TV Application Package for P924xA Series Oscilloscopes 

    P9240VIDA Enhanced Video/TV Application Package for P924xA Series Oscilloscopes

    • Access additional HDTV triggering standards for engineers working on HDTV video applications
    • Characterize and debug HDTV video applications
    • Support IRE display grids

  • PCI Express 3.0 Protocol Viewer Software P9240ATOA Automotive Serial Triggering and Analysis for P924xA Series Oscilloscopes 

    P9240ATOA Automotive Serial Triggering and Analysis for P924xA Series Oscilloscopes

    • On-screen serial decode time-correlated with the serial data waveform
    • Supports CAN, CAN-dbc, CAN FD, and LIN standards
    • Dual bus decode triggering and listing display
       

  • PCI Express 3.0 Protocol Viewer Software P9240CMPA Computer serial trigger/analysis (RS232/422/485/UART) for P924xA Series Oscilloscopes 

    P9240CMPA Computer serial trigger/analysis (RS232/422/485/UART) for P924xA Series Oscilloscopes

    • Displays responsive, time-aligned, on-screen decode of RS-232/422/485 and other UART serial buses
    • Provides triggering capabilities on specified transmit or receive values and on parity errors
    • Dual bus decode triggering and listing display

  • PCI Express 3.0 Protocol Viewer Software P9240EMBA Embedded Serial Triggering and Analysis (I²C) for P924xA Series Oscilloscopes 

    P9240EMBA Embedded Serial Triggering and Analysis (I²C) for P924xA Series Oscilloscopes

    • Isolates the serial packets to find the source of errors for hardware and software problems
    • Decodes two serial buses simultaneously
    • Displays responsive, time-aligned, on-screen decode of Integrated Circuit (I²C) serial communication
       

Related Products & Solutions

  • no image available Keysight Streamline Series P9243A USB Oscilloscope 

    Keysight Streamline Series P9243A USB Oscilloscope

    • Most compact USB Oscilloscope
    • 1 GHz bandwidth, 5 GSa/s sample rate
    • Based on Keysight’s InfiniiVision technology

  • no image available Keysight Streamline Series P9242A USB Oscilloscope 

    Keysight Streamline Series P9242A USB Oscilloscope

    • Most compact USB Oscilloscope
    • 500 MHz bandwidth, 5 GSa/s sample rate
    • Based on Keysight’s InfiiniVision technology

  • no image available Keysight Streamline Series P9241A USB Oscilloscope 

    Keysight Streamline Series P9241A USB Oscilloscope

    • Most compact USB Oscilloscope
    • 200 MHz bandwidth, 5 GSa/s sample rate
    • Based on Keysight’s InfiiniVision technology

Related Industries & Technologies