Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S97551A N-port calibrated measurements

Sold By:

Typically Configured Price US$ 4,125

Typical Configuration

S97551A Multiple instruments/modules measurements

  • S97551A-1FP Multiple instruments/modules measurements, node-locked perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

Typically Configured Price US$ 4,125

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Extended number of test ports with multiple analyzers
  • Full N-port error correction
  • Standard S-parameters across all N-ports
  • Balanced S-parameter measurements
  • Compatible with all USB vector network analyzers

Description

Keysight Streamline Series USB vector network analyzer (VNA) offers a capability to extend the number of ports for your measurements by using an additional instrument. When multiple instruments are used, they are configured for multiport operation. The S97551A adds a multiport analyzer mode that enables full multiport error correction and measurement capabilities. The instruments may be identified as one VNA by the firmware running on an external host PC. At least one VNA instrument connected to your PC must have one S97551A license to maintain N-port capabilities.

The S97551A software is compatible with the Keysight Streamline Series Vector Network Analyzers.

Learn more about Keysight Network Analyzer Software