Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Viet Nam

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Refine the List

By Type of Content

1-6 of 6

Sort:
PathWave FPGA Programming Environment
PathWave FPGA enables engineers of all FPGA skill levels to add logic, control, and combinatorial routines to a wide range of Keysight instruments.

Data Sheet 2018-06-13

PathWave FPGA Videos on YouTube
PathWave FPGA Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demo 2018-03-26

FPGA Implementation of a LUT-Based Input Processing - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

Application Note 2017-12-01

FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

Application Note 2017-12-01

Quantum Researchers Toolkit + Labber - S5060A Solution Brief
Overview of solutions for researchers in quantum information systems identifying and improving the performance of single quantum bit (qubit) and multi-qubit architectures. Solutions includes modular instrumentation and Labber software.

Solution Brief 2017-08-04

FPGA Implementation of a Digital-PLL Using FPGAflow - Application Note
This application note demonstrates the capabilities of Keysight M3300A AWG and digitizer PXIe combo module to implement closed-loop controls

Application Note 2017-01-05