Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • W1461BP SystemVue Comms Architect W1461BP SystemVue Comms Architect 

    W1461BP SystemVue Comms Architect

    Core system design physical layer (PHY) environment in the SystemVue product family

  • W1717 SystemVue Hardware Design Kit W1717EP SystemVue Hardware Design Kit 

    W1717EP SystemVue Hardware Design Kit

    Generates fully synthesizable, hierarchical RTL-level Verilog and VHDL that is bit-true, and cycle accurate.

  • W1718 SystemVue C++ Code Generator W1718EP SystemVue C++ Code Generator 

    W1718EP SystemVue C++ Code Generator

    Generates C++ models from the SystemVue interface, allowing you to connect your PHY algorithms to design, implementation, and verification tools on other platforms.

  • W1719 SystemVue RF System Design Kit W1719EP SystemVue RF System Design Kit 

    W1719EP SystemVue RF System Design Kit

    An innovative simulator and use model for RF system architects that creates better designs, lowers project risk, and saves time and prototyping costs.

  • no image available W1906BEL 5G Baseband Exploration Library 

    W1906BEL 5G Baseband Exploration Library

    • Accelerate Physical Layer (PHY) design process with a superior modeling environment
    • Save time with a trusted, independent IP reference from Keysight
    • Validate BB & RF integration early, reducing project risk
    • Reduce functional verification and NRE in R&D, with a streamlined process

  • no image available W1906EP 5G Baseband Verification Library 

    W1906EP 5G Baseband Verification Library

    • Supporting 5G NR physical layer channels and signals reference DSP models
    • 3D MIMO channel based on 3GPP TR 38.901
    • First OTA simulation for 5G NR mmWave
    • Multi-antenna system architectures, including baseband, RF & hybrid beamforming structures

  • no image available W1906ET 5G Baseband Verification Library 

    W1906ET 5G Baseband Verification Library

    • Supporting 5G NR physical layer channels and signals reference DSP models
    • 3D MIMO channel based on 3GPP TR 38.901
    • First OTA simulation for 5G NR mmWave
    • Multi-antenna system architectures, including baseband, RF & hybrid beamforming structures

  • no image available W1907BP 5G Forward Baseband Verification Bundle 

    W1907BP 5G Forward Baseband Verification Bundle

    • Versatile bundle of SystemVue reference libraries
    • 5G, plus 2G/3G/4G, and MIMO channel fading, for compatibility / throughput / interference studies
    • Used by communication architects, standard developers, baseband developers, & component verifiers

  • W1713 SerDes Model Library W1712EP SystemVue Distributed Computing 8-pack 

    W1712EP SystemVue Distributed Computing 8-pack

    The SystemVue Distributed Computing 8-pack accelerates and manages multiple parameterized sweep simulations across distributed compute environments.

  • W1713 SerDes Model Library W1713EP SerDes Model Library 

    W1713EP SerDes Model Library

    The W1713 SerDes Model Library is a subset of W1714 AMI Modeling Kit that omits the code generation feature of W1714.

  • W1715 SystemVue MIMO Channel Builder W1715EP SystemVue MIMO Channel Builder 

    W1715EP SystemVue MIMO Channel Builder

    Models WINNER and WINNER-II MIMO channel fading effects, for realistic physical layer studies of 4G system architectures.

  • W1716 SystemVue Digital Pre-Distortion Builder W1716EP SystemVue Digital Pre-Distortion Builder 

    W1716EP SystemVue Digital Pre-Distortion Builder

    Improves performance of 4G components by creating digital pre-distortion (DPD) networks to reduce memory effects, and improve dynamic range. Uses a guided, measurement-based interface.

  • W1905 SystemVue Radar Model Library W1902EP SystemVue Digital Modem Library 

    W1902EP SystemVue Digital Modem Library

    The W1902EP is a simulation reference library supporting 40 types of modulation for Satellite and Military Communications architects, baseband algorithm researchers, and component verifiers in R&D.

  • W1905 SystemVue Radar Model Library W1908EP SystemVue Automotive Radar Library 

    W1908EP SystemVue Automotive Radar Library

    The W1908 SystemVue Automotive Radar Library provides dozens of highly-parameterized simulation models and reference designs for automotive radar scenario simulation.

  • W1905 SystemVue Radar Model Library W1905EP SystemVue Radar Model Library 

    W1905EP SystemVue Radar Model Library

    The W1905 Radar Model Library provides over 40 highly-parameterized primitive blocks and 26 higher-level reference designs to create a working radar system scenario.

  • W1917 WLAN Baseband Verification Library W1917EP WLAN Baseband Verification Library 

    W1917EP WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • W1918 LTE-Advanced Baseband Verification Library W1918EP LTE-Advanced Baseband Verification Library 

    W1918EP LTE-Advanced Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

Related Products & Solutions

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 10 µs frequency and amplitude switching speed
    • RF modulation bandwidth up to 160 MHz
    • Better than ± 0.4 dB absolute amplitude accuracy
    • 5-slot PXIe

  • M9703A AXIe 12-bit High-Speed Digitizer M9703A AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver [Discontinued] 

    M9703A AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver [Discontinued]

    • 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate
    • DC to 2 GHz input frequency range
    • Real-time processing (e.g. digital downconversion) and up to 16 GB on board memory

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • M9703A AXIe 12-bit High-Speed Digitizer M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing 

    M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing

    • 8 channels, 12-bit resolution, up to 3.2 GS/s when interleaved
    • DC to 2 GHz input frequency range
    • Up to 16 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments

  • no image available M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • no image available M8197A Multi-Channel Synchronization Module for M8195A 

    M8197A Multi-Channel Synchronization Module for M8195A

    • Synchronization of up to 4 M8195A AWG modules
    • Up to 16 independent channels for complex signal scenarios
    • Automated and repeatable channel synchronization